IESNA:LM-63-2002
[TEST]P1056072
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3002
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1507.1 1496 1489.4 1478.3 1463.9 1443.9 1420.6 1394 1364.1 1330.8
1294.2 1254.3 1212.1 1168.9 1122.3 1074.6 1025.8 975.9 923.8 870.6
814 759.7 704.2 648.8 592.2 535.6 478 417 359.3 305
246.2 194.1 144.2 97.6 55.5 20 0
1507.1 1513.8 1506 1489.4 1466.1 1438.4 1405.1 1368.5 1329.7 1286.4
1241 1192.2 1141.2 1089 1034.7 978.1 921.6 863.9 806.2 747.5
688.7 628.8 570 511.2 453.6 397 341.6 288.3 235.1 186.3
149.7 117.6 87.6 61 37.7 17.7 0
1507.1 1500.5 1486.1 1458.3 1425.1 1388.5 1345.2 1297.5 1246.5 1191.1
1133.4 1071.3 1008.1 943.8 879.4 814 750.8 688.7 628.8 567.8
510.1 454.7 400.3 350.4 299.4 261.7 229.6 200.7 171.9 145.3
119.8 96.5 74.3 53.2 34.4 16.6 0
1507.1 1502.7 1478.3 1443.9 1404 1358.5 1308.6 1251 1186.6 1120.1
1051.3 981.5 911.6 841.7 773 706.4 639.9 577.8 520.1 465.8
412.5 360.4 322.7 292.8 261.7 231.8 204.1 179.7 155.3 132
109.8 89.8 68.8 49.9 32.2 14.4 0
1507.1 1504.9 1485 1450.6 1407.3 1360.7 1304.2 1242.1 1176.7 1105.7
1031.4 956 885 814 745.2 677.6 616.6 556.7 500.2 446.9
392.6 350.4 318.3 288.3 257.3 229.6 202.9 178.5 155.3 132
110.9 89.8 69.9 49.9 32.2 15.5 0
